(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety shoes (thermocompression bonded sole specifications) FD11

Click this image to zoom it.

Move the mouse over the image to zoom

Safety shoes (thermocompression bonded sole specifications) FD11

Standard Unit Price:
SGD 69.38-
Days to Ship :
8 Day(s)

Safety shoes with synthetic rubber soles to keep people safe when working in harsh environments.
[Features]
· Safety shoes with standard synthetic rubber (NBR) soles and leather uppers with a smooth finish to bring out the soft feel and texture of the leather.
· Compliant with JIS T 8101 leather S type (for ordinary work).
· Synthetic rubber soles with excellent chemical resistance, oil resistance and heat resistance.
* These shoes are not durable against every chemical.
· This model prioritizes safety and stability.
[Applications]
· Ideal for general use in a variety of situations.
* When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
  • Quantity
    1 Pair

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
8 Day(s)
SGD 69.38

Part Number : FD11-23.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 69.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
24
8 Day(s)
SGD 69.38

Part Number : FD11-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 69.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
24.5
8 Day(s)
SGD 70.38

Part Number : FD11-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
25
8 Day(s)
SGD 70.38

Part Number : FD11-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
25.5
8 Day(s)
SGD 70.38

Part Number : FD11-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
26
8 Day(s)
SGD 70.38

Part Number : FD11-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
26.5
8 Day(s)
SGD 70.38

Part Number : FD11-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
27
8 Day(s)
SGD 70.38

Part Number : FD11-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
27.5
8 Day(s)
SGD 70.38

Part Number : FD11-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide
1 Pair
28
8 Day(s)
SGD 70.38

Part Number : FD11-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Standard weight(g)
    1095
  • Toecap
    Steel Toe Box
  • Soles
    Shoe sole: single rubber layer
  • Instep cover
    Cowhide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)