(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes 8500 Series 8511 Black

Safety Shoes 8500 Series 8511 Black

Standard Unit Price:
SGD 111.37
Days to Ship :
8 Day(s)

Safety shoes with SX 3-layer sole equipped with a suspension system for a step up in comfort.
[Features]
· In 1988, they received the Good Design Award, and in 1999, became the first safety shoes to win the Long-Life Design Award.
· Over the years, the toe cap material has been changed to resin, a comfortable design has been adopted and the insole has been upgraded.
· Compliant with JIS T 8101 leather S type (for ordinary work) E standard. Protects against intrusion of foreign matter into the shoe using bag-like tongue.
· The SX 3-layer sole is equipped with a suspension system that helps ensure a good grip in unstable conditions, such as when you step on an obstacle.
· Full grain leather utilized in the upper for superior breathability and natural finish.
[Applications]
· Ideal for general use in a variety of situations.
* When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
  • Quantity
    1 Pair

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 26
  • 27.5
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
8 Day(s)
SGD 111.37

Part Number : 8511BK-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
1 Pair
25
8 Day(s)
SGD 111.37

Part Number : 8511BK-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
1 Pair
25.5
8 Day(s)
SGD 111.37

Part Number : 8511BK-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
1 Pair
26
8 Day(s)
SGD 111.37

Part Number : 8511BK-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
1 Pair
27.5
8 Day(s)
SGD 111.37

Part Number : 8511BK-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide
1 Pair
28
8 Day(s)
SGD 111.37

Part Number : 8511BK-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.37
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom
  • Instep cover
    Metallic cowhide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)