(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Screwdriver With Cushioned Grip (Thin-Shaft Type), No. 610

Click this image to zoom it.

Move the mouse over the image to zoom

Screwdriver With Cushioned Grip (Thin-Shaft Type), No. 610

Standard Unit Price:
SGD 8.82-
Days to Ship :
9 Day(s)

A thin cushion grip screwdriver that can be inserted into fine screw holes.
[Features]
· Ideal for tightening screws in precision work.
· The flathead blade tip is a straight cut which does not get caught even in narrow spaces.
· The black point processed cutting edge is not affected by the thickness of the plating layer.
[Applications]
· For tightening screws in narrow and deep places.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(mm)
    4
  • Handle diameter(mm)
    20.5
  • Features
    Chrome vanadium steel with the whole body quenched. The black point processed cutting edge is not affected by the thickness of the plating layer.

Details

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 75
  • 100
  • Clear
Overall Length(mm)

Refine by

  • 162
  • 187
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
187
9 Day(s)
SGD 9.27

Part Number : 6101100
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.27

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    187
  • Shaft Diameter(mm)
    4
  • Handle diameter(mm)
    20.5
  • Features
    Chrome vanadium steel with the whole body quenched. The black point processed cutting edge is not affected by the thickness of the plating layer.
75
162
9 Day(s)
SGD 8.82

Part Number : 610175
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.82

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    162
  • Shaft Diameter(mm)
    4
  • Handle diameter(mm)
    20.5
  • Features
    Chrome vanadium steel with the whole body quenched. The black point processed cutting edge is not affected by the thickness of the plating layer.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The blade edge is straight cut which does not tangle even in narrow place.

Specification

●SPQ(piece):12
●Whole Quenching
●Black-pointed Tip

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)