(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Split Grip Screwdriver (Through) YPD-003

Split Grip Screwdriver (Through) YPD-003

Standard Unit Price:
SGD 34.65
Days to Ship :
9 Day(s)

A Phillips screwdriver with improved strength thanks to a thicker and longer shaft.
[Features]
· A screwdriver designed for power with shaft and handle fixing.
· A more powerful screwdriver.
· Through screwdriver.
· A square shaft screwdriver.
[Applications]
· Maintenance of machinery, automobiles, motorcycles, and bicycles.

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length L(mm)
    275
  • Shaft width across flats(mm)
    8.5
  • Grip Width D(mm)
    33
  • Weight(g)
    240

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 34.65

Part Number : YPD-003
Days to Ship 9 Day(s)
Standard Unit Price SGD 34.65

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length L(mm)
    275
  • Shaft width across flats(mm)
    8.5
  • Grip Width D(mm)
    33
  • Weight(g)
    240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A more power-full designed screwdriver.

Specification

●Blade Edge:yNo.3
●Shaft Length(mm):150
●Total Length(mm):275
●SPQ(piece):12
●Go-through Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)