(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hook Catch for Toggle Hook Clamp 6848 (Part Numbers)

Hook Catch for Toggle Hook Clamp 6848

Receiving part for Toggle Hook Clamp 6848H, 6848V series. Also sold separately

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6848GV-2

 
Part Number
6848GV-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Material Heat Treatment Compatible Model

SGD 19.61

1 Piece(s) 6 Day(s) or more 115.21255261814SS400Zinc Plating6848V-2

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6848GV-2 in the Hook Catch for Toggle Hook Clamp 6848 series.

Similar Part Numbers

Part Number
6848GHNI-2
6848GHNI-3
6848GHNI-4
6848GV-3
6848GV-4
6848GVNI-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Material Heat Treatment Compatible Model

SGD 30.45

1 Piece(s) 6 Day(s) or more 115.212188261816SUS304-6848HNI-2

SGD 34.55

1 Piece(s) 6 Day(s) or more 146.5192812392344SUS304-6848HNI-3

SGD 44.97

1 Piece(s) 6 Day(s) or more 198.52638175630108SUS304-6848HNI-4

SGD 24.15

1 Piece(s) 6 Day(s) or more 146.51667362330SS400Zinc Plating6848V-3

SGD 28.30

1 Piece(s) 6 Day(s) or more 198.52289483066SS400Zinc Plating6848V-4

SGD 30.45

1 Piece(s) 6 Day(s) or more 115.21255261814SUS304-6848VNI-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)