(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety sneakers 8800 series 8818N navy blue electrostatic type

Click this image to zoom it.

Move the mouse over the image to zoom

Safety sneakers 8800 series 8818N navy blue electrostatic type

Standard Unit Price:
SGD 100.16-
Days to Ship :
8 Day(s)

A static protection work shoe that discharges static electricity generated on the body through the sole of the shoe.
[Features]
· A pro sneaker that employs a 2-layer foam polyurethane sole for excellent cushioning and abrasion resistance.
· For the instep, synthetic leather and highly breathable mesh material are used, so it is resistant to stuffiness and comfortable to wear.
· The 2-layer foam polyurethane sole has excellent cushioning.
· Compliant with JIS T8103 ED-O / C3 / artificial leather / SE.
· Magic Tape type.
[Applications]
· Since the shoe is lightweight and has good cushioning, it is convenient for general light work.
· Since the shoe has an anti-static function, it can be used in work that involves flammables, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 27.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
8 Day(s)
SGD 100.16

Part Number : 8818N-NA-SSI-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 100.16
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    Navy Blue
  • Standard detail
    JIS T 8103 ED-O/C3/Synthetic Leather-Made/SE Pass
  • Standard weight(g)
    810
  • Toecap
    ACM Resin
  • Soles
    Polyurethane, 2 layered bottom
  • Instep cover
    Artificial leather
1 Pair
27.5
8 Day(s)
SGD 101.16

Part Number : 8818N-NA-SSI-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.16
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Blue series
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    Navy Blue
  • Standard detail
    JIS T 8103 ED-O/C3/Synthetic Leather-Made/SE Pass
  • Standard weight(g)
    810
  • Toecap
    ACM Resin
  • Soles
    Polyurethane, 2 layered bottom
  • Instep cover
    Artificial leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)