(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ceramic Tweezers P-890
  • On Sale Till 31/03/2025

Ceramic Tweezers P-890

Standard Unit Price:
SGD 78.91 Special Price
Days to Ship :
Same day

Ceramic tweezers using zirconia ceramic.
[Features]
· Combines non-magnetism, chemical resistance, insulation performance, abrasion resistance and heat resistance (700°C).
· Resistant to almost all kinds of acids, alkali, and organic solvent except hydrofluoric acid.
· Compact size of 122 mm total length that can be used by persons with small hands.
· As the solder or silver brazing does not adhere to the ceramic tip, it is ideal for efficient soldering and brazing.
· It is completely non-magnetic and its tip will not be magnetized, preventing small parts from getting attached and achieving high workability.
[Applications]
· Ideal for electronic component, semiconductor, bio, superconductive wiring related work, etc.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
SGD 78.91
SGD 15.78

Part Number : P-890
Days to Ship : Same day
Standard Unit Price SGD 78.91
SGD 15.78

Specificationtitle

  • Tip Type
    Standard straight
  • Main Body Material
    Other
  • Tip material
    Zirconia ceramics
  • Overall Length(mm)
    122
  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Width(mm)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)