(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cutting Tweezers N-993

Cutting Tweezers N-993

Standard Unit Price:
SGD 43.26
Days to Ship :
Same day

Tweezers type nippers for cutting annealed copper wires.
[Features]
· Tweezer type which is easier to use than small nippers.
· Since the cutter part is small, it can be used in deep areas.
[Applications]
· Ideal for processing jumper wires on circuit boards.

Basic Specifications

  • Tip Type
    Other
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    10
  • Maximum Open Width(mm)
    4
  • Cutting Performance
    Copper Wire: 0.08–0.3 mmφ
  • Hard Wire HRC
    Blade part: 58
  • Weight(g)
    25
  • Features
    Tweezers type nipper which is easier to use than a small nipper. Since the cutter part is small, it can be used at far-reaching spots. Ideal for processing jumper wires on circuit boards.
  • RoHs
    Corresponds To
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
SGD 43.26

Part Number : N-993
Days to Ship : Same day
Standard Unit Price SGD 43.26

Specificationtitle

  • Tip Type
    Other
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    10
  • Maximum Open Width(mm)
    4
  • Cutting Performance
    Copper Wire: 0.08–0.3 mmφ
  • Hard Wire HRC
    Blade part: 58
  • Weight(g)
    25
  • Features
    Tweezers type nipper which is easier to use than a small nipper. Since the cutter part is small, it can be used at far-reaching spots. Ideal for processing jumper wires on circuit boards.
  • RoHs
    Corresponds To
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)