(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nail Hammer BH-05B

Nail Hammer BH-05B

Standard Unit Price:
SGD 33.72
Days to Ship :
9 Day(s)

A hammer used during processes such as driving in pins, etc., or assembly, fitting and removal adjustment, corner rounding, and rivet tip caulking.
[Features]
· The shaft is made of glass fiber, providing light weight and high strength.
· Can be used for nail driving and nail removal.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Basic Specifications

  • Head (diameter)(mm)
    22
  • Head (length)(mm)
    103
  • Overall Length(mm)
    300
  • Weight(g)
    340
  • Nominal(lb)
    0.5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 33.72

Part Number : BH-05B
Days to Ship 9 Day(s)
Standard Unit Price SGD 33.72

Specificationtitle

  • Head (diameter)(mm)
    22
  • Head (length)(mm)
    103
  • Overall Length(mm)
    300
  • Weight(g)
    340
  • Nominal(lb)
    0.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)