(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Supply Socket, NEBU Series

Part Number

Configured Part Number is shown.

NEBU-G78W5-K-2-N-LE5

 
Part Number
NEBU-G78W5-K-2-N-LE5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 101.55

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Housing material TPE-U(PUR) Material of cable sheath TPE-U(PUR) Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 80 Cable length(m) 2 Cable diameter(mm) 8.7
Cable diameter tolerance(mm) ± 0.2 Cable design(mm²) 5 x 1.5 Nominal conductor cross section(mm²) 1.5
Electrical connection 1, connection type Socket Electrical connection 1, cable outlet Angled Electrical connection 1, number of pins/wires 5
Electrical connection 1, occupied pins/wires 5 Electrical connection 1, type of mounting Screw-type lock Electrical connection 2, connection type Cable
Electrical connection 2, number of pins/wires 5 Electrical connection 2, occupied pins/wires 5 Current rating at 40°C(A) 9
Surge resistance(kV) 4 Degree of protection IP65, IP67 Contamination level 3
DC operating voltage range(V) 0-300 Operating voltage range AC(V) 0-300 Color cable sheath Black
Housing colour Black Corrosion resistance class (CRC) 1 - Low corrosion stress Manufacturer part number 573855
Weight(g) 300

Please check the type/dimensions/specifications of the part NEBU-G78W5-K-2-N-LE5 in the Power Supply Socket, NEBU Series series.

Tech Support