(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PCI Bus Expansion Chassis

PCI Bus Expansion Chassis

This product is an expansion chassis for expanding the expansion slot of the PC.

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ECH-PCI-CE-H4D

Part Number
ECH-PCI-CE-H4D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,494.59

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Dimension depth(mm) 120.2 Power Supply Available Type Extension case
Representative Standard CE Supported boards PCI Bus Board Dimension height(mm) 144
Dimension width(mm) 239.6 Number of user slots(Slot) 4 Board Size Short size

Tech Support