(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Capacity Cap

High Capacity Cap

Panasonic AC outlet/inlet (option/others) high-capacity cap.

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WF5215
WF5220
WF5315
WF5320
WF5415
WF5420
WF5430
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Number of Positions

SGD 3.37

2 Piece(s) 7 Day(s) or more 15A/125V2P

SGD 4.59

1 Piece(s) 7 Day(s) or more 20A/250V2P

SGD 4.00

2 Piece(s) 7 Day(s) or more 15A/250V3P

SGD 6.03

1 Piece(s) 7 Day(s) or more 20A/250V3P

SGD 4.59

1 Piece(s) 7 Day(s) or more 15A/250VGrounding 3P

SGD 6.61

1 Piece(s) 7 Day(s) or more 20A/250VGrounding 3P

SGD 15.75

1 Piece(s) 7 Day(s) or more 30A/250VGrounding 3P

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black

Tech Support