(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Twist Lock Waterproof Rubber Cord Connector Body

Twist Lock Waterproof Rubber Cord Connector Body

Panasonic AC outlet/inlet (option/others) twist lock waterproof rubber cord connector body.

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WA5219K
WA5229K
WA5329K
WA5529
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Number of Positions

SGD 8.57

1 Piece(s) 7 Day(s) or more 15A/125V2P

SGD 19.69

1 Piece(s) 7 Day(s) or more 20A/250V2P

SGD 24.07

1 Piece(s) 7 Day(s) or more 20A/250V3P

SGD 26.26

1 Piece(s) 7 Day(s) or more 20A/250VGrounding 2P

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black

Tech Support