(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crimp/Waterproof Connector (CE01 Series) (R1)

Crimp/Waterproof Connector (CE01 Series) (R1)

Waterproof circular single-action lock connector based on JIS-B-6015.
[Features]
・ It has a earth terminal and can be connected to a protective circuit
・ The connection is a crimp type with a dedicated tool, and a built-in earth terminal for protective circuit that has continuity with the shell
・ It is a bayonet lock system that has a misfit prevention structure with 5 positioning keys on the mating part, inserts a connector, rotates the coupling clockwise, and can perform reliable mating with a clicking sound
・ O-ring is used for the receptacle, and when it is fitted to the plug, the fitting part is a waterproof/dust-proof structure (IP67) that completely prevents the ingress of water droplets, cutting oil, dust, etc. In addition, the waterproof requirement is satisfied by using a conduit with an O-ring on the connection side of the plug
・ Each connector is equipped with 1 ground contact for protection circuit that has continuity with the shell, and it has a sequence structure with First-to-make, last-to-break grounding contacts when mating
・ The contact uses a crimping type that is easy to connect, and the contact can be pulled out to the rear with a extraction tool even if the circuit is changed or wiring is incorrect
・ Compatible with JL05 series of JAE Japan Aviation Electronics Industry, Limited)
[Applications]
・ It is used for industrial machines, machine tools, etc., that require JIS standard products, and is also ideal for equipment that is frequently removed and installed

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CE01-1A18-11SC-DO(R1)
CE01-1A20-15SC-DO(R1)
CE01-1A20-29SC-DO(R1)
CE01-1A24-52APC-DO(R1)
CE01-2A18-1PC-DO(R1)
CE01-2A18-1PC-DOS(R1)
CE01-2A18-1SC-DO(R1)
CE01-2A18-11PC-DO(R1)
CE01-2A18-11SC-DO(R1)
CE01-2A18-19ASC-DOS(R1)
CE01-2A20-15PC-DO(R1)
CE01-2A20-29PC-DO(R1)
CE01-2A20-29SC-DO(R1)
CE01-2A20-30APC-DOS(R1)
CE01-2A20-30ASC-DO(R1)
CE01-2A22-14PC-DO(R1)
CE01-2A22-14SC-DO(R1)
CE01-2A22-22PC-DOS(R1)
CE01-2A22-23PC-DO(R1)
CE01-2A24-28PC-DO(R1)
CE01-2A24-28PC-DOS(R1)
CE01-2A24-28SC-DO(R1)
CE01-2A24-52APC-DO(R1)
CE01-2A24-52APC-DOS(R1)
CE01-2A24-52ASC-DO(R1)
CE01-2A28-21PC-DO(R1)
CE01-2A28-21PC-DOS(R1)
CE01-2A28-21SC-DO(R1)
CE01-6A18-19APC-DO-BSS(R1)
CE01-6A20-30ASC-DO-BSS(R1)
CE01-6A24-28PC-DO-BSS(R1)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins Applicable pin/contact Allowable Voltage
(V)
Application Product Category Insert number Gasket Shell Size Features

SGD 74.95

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable to cableCable Receptacle18-11NA18Connector alone

SGD 78.35

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable to cableCable Receptacle20-15NA20Connector alone

SGD 58.16

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable to cableCable Receptacle20-29NA20Connector alone

SGD 85.40

1 Piece(s) 7 Day(s) or more 52Male (plug)AC200 / DC250Cable to cableCable Receptacle24-52 ANA24Connector alone

SGD 26.53

1 Piece(s) 7 Day(s) or more -Male (plug)AC200 / DC250 / AC500 / DC700Cable-to-panel mountBox Receptacle18-1NA18Connector alone

SGD 37.47

1 Piece(s) 7 Day(s) or more -Male (plug)AC200 / DC250 / AC500 / DC700Cable-to-panel mountBox Receptacle18-1With attachment18Connector alone

SGD 34.55

1 Piece(s) 7 Day(s) or more -Female (socket)AC200 / DC250 / AC500 / DC700Cable-to-panel mountBox Receptacle18-1NA18Connector alone

SGD 28.72

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle18-11NA18Connector alone

SGD 29.45

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable-to-panel mountBox Receptacle18-11NA18Connector alone

SGD 41.37

1 Piece(s) 7 Day(s) or more -Female (socket)AC200 / DC250Cable-to-panel mountBox Receptacle18-19 AWith attachment18Connector alone

SGD 30.66

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle20-15NA20Connector alone

SGD 28.47

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle20-29NA20Connector alone

SGD 29.45

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable-to-panel mountBox Receptacle20-29NA20Connector alone

SGD 38.20

1 Piece(s) 7 Day(s) or more 30Male (plug)AC200 / DC250Cable-to-panel mountBox Receptacle20-30 AWith attachment20Connector alone

SGD 34.55

1 Piece(s) 7 Day(s) or more 30Female (socket)AC200 / DC250Cable-to-panel mountBox Receptacle20-30 ANA20Connector alone

SGD 31.88

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle22-14NA22Connector alone

SGD 31.24

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable-to-panel mountBox Receptacle22-14NA22Connector alone

SGD 38.69

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle22-22With attachment22Connector alone

SGD 32.12

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700 / AC900 / DC1250Cable-to-panel mountBox Receptacle22-23NA22Connector alone

SGD 32.36

1 Piece(s) 7 Day(s) or more -Male (plug)AC200 / DC250Cable-to-panel mountBox Receptacle24-28NA24Connector alone

SGD 41.37

1 Piece(s) 7 Day(s) or more -Male (plug)AC200 / DC250Cable-to-panel mountBox Receptacle24-28With attachment24Connector alone

SGD 34.55

1 Piece(s) 7 Day(s) or more -Female (socket)AC200 / DC250Cable-to-panel mountBox Receptacle24-28NA24Connector alone

SGD 32.36

1 Piece(s) 7 Day(s) or more 52Male (plug)AC200 / DC250Cable-to-panel mountBox Receptacle24-52 ANA24Connector alone

SGD 41.37

1 Piece(s) 7 Day(s) or more 52Male (plug)AC200 / DC250Cable-to-panel mountBox Receptacle24-52 AWith attachment24Connector alone

SGD 36.50

1 Piece(s) 7 Day(s) or more 52Female (socket)AC200 / DC250Cable-to-panel mountBox Receptacle24-52 ANA24Connector alone

SGD 33.82

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle28-21NA28Connector alone

SGD 44.29

1 Piece(s) 7 Day(s) or more -Male (plug)AC500 / DC700Cable-to-panel mountBox Receptacle28-21With attachment28Connector alone

SGD 37.96

1 Piece(s) 7 Day(s) or more -Female (socket)AC500 / DC700Cable-to-panel mountBox Receptacle28-21NA28Connector alone

SGD 56.70

1 Piece(s) 7 Day(s) or more -Male (plug)AC200 / DC250Cable to cableStraight plug18-19 ANA18With straight back shell

SGD 63.02

1 Piece(s) 7 Day(s) or more 30Female (socket)AC200 / DC250Cable to cableStraight plug20-30 ANA20With straight back shell

SGD 64.00

1 Piece(s) 7 Day(s) or more -Male (plug)AC200 / DC250Cable to cableStraight plug24-28NA24With straight back shell

Loading...

  1. 1

Basic Information

Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) IP67
Representative Standard UL / CUL Connector Shape Round A/B/C CE01
Connector series initials A/B/C Locking Method Bayonet Key change location Normal position
Shell (material/treatment) Aluminum alloy / zinc plating, trivalent chromate treatment Contact (material/treatment) Copper alloy / silver-plated Color Black
Contact Note Sold Separately

Tech Support