(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Motion Controller For MELSEC iQ-FX5 Series

Motion Controller For MELSEC iQ-FX5 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Motion Controller For MELSEC iQ-FX5 Series
  • Motion Controller For MELSEC iQ-FX5 Series

2-axis pulse train positioning unit.








Parameter setting by GX Works3 is possible, reducing programming man-hours.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX5-20PG-D
FX5-20PG-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPulse Output System

SGD 787.70

1 Piece(s) 91 Day(s) Differential driver

SGD 787.70

1 Piece(s) 91 Day(s) Transistor

Loading...

  1. 1

Basic Information

Number of Control Axis 2 Positioning data number 600 Additional Function Interpolation function / Manual pulsar operating function
Connection Terminal Connector Representative Standard CE / UL / CUL Single Control Unit pulse / mm / inch / degree
Interpolation function 2-axis linear interpolation / 2-axis circular interpolation

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)