(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dynamic 3000 Series

Part Number

Configured Part Number is shown.

1971003-1

 
Part Number
1971003-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.62

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Material PBT Resin Color Black
Product Type Connector Material PBT GF Specifications Number of positions: 24
Applicable Series Dynamic 3000 Series Applicable Type Plug Type Cable to panel / wire to wire

Please check the type/dimensions/specifications of the part 1971003-1 in the Dynamic 3000 Series series.

Tech Support