(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 TWN Series Push-Button Switch (Part Numbers)

ø30 TWN Series Push-Button Switch

ø30 illuminated push-button switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65

PDF

Part Number

Configured Part Number is shown.

ALN22210DNR

 
Part Number
ALN22210DNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Contact Material Light Source Type Lock removing method Button shape Contact Material

SGD 31.83

1 Piece(s) 12 Day(s) or more [Illumination push-button] Illumination push-buttonMomentary[Red] Red1aNA69CE / UL / TUV / CCC / CSA3941.4Material: ResinCuspAC/DC24SilverLEDNA--

Loading...

  1. 1

Basic Information

Mounting Hole Ø30 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65

Please check the type/dimensions/specifications of the part ALN22210DNR in the ø30 TWN Series Push-Button Switch series.

Similar Part Numbers

Part Number
ABN112B
ABN112R
ABN121B
ALN22210DNS
ALN22210DNY
AOLN22201DNY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Contact Material Light Source Type Lock removing method Button shape Contact Material

SGD 24.45

1 Piece(s) 12 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentaryBlack2b / 1aNA74.4UL / CE / CSA / CCC / TUV3941.4Material: ResinFlat TypeNon-illuminated typeSilverNon-illuminated typeNA--

SGD 24.45

1 Piece(s) 4 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red2b / 1aNA74.4UL / CE / CSA / CCC / TUV3941.4Material: ResinFlat TypeNon-illuminated typeSilverNon-illuminated typeNA--

SGD 24.45

1 Piece(s) 4 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentaryBlack2a / 1bNA74.4UL / CE / CSA / CCC / TUV3941.4Material: ResinFlat TypeNon-illuminated typeSilverNon-illuminated typeNA--

SGD 31.83

1 Piece(s) 12 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryBlue1aNA69UL / CE / CSA / CCC / TUV3941.4Material: ResinCuspAC/DC24SilverLEDNA--

SGD 31.83

1 Piece(s) 12 Day(s) or more [Illumination push-button] Illumination push-buttonMomentaryYellow1aNA69UL / CE / CSA / CCC / TUV3941.4Material: ResinCuspAC/DC24SilverLEDNA--

SGD 48.64

1 Piece(s) 12 Day(s) or more [Illumination push-button] Illumination push-buttonAlternateYellow1bNA69UL / CE / CSA / CCC / TUV3941.4Material: ResinCuspAC/DC24SilverLEDNA--

Tech Support