(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Stripper, Tripper CX (Cable Peeler For Coaxial Cable)

Wire Stripper, Tripper CX (Cable Peeler For Coaxial Cable)
  • Economy

[Features]
· Coaxial cables always can be cut at an ideal position. Cables can be stripped quickly without damaging the core wires / braided wires.
・ The user-friendly spring-opening design is easy to use.
・ The illustrated and graduated scales on the body let you tell the length of the inserted wire just by looking.
・ The cutting blade is securely protected with the lock.
・ The blade is sharp and can be replaced with ease. (Replacement blade included)
· With a clip ideal for carrying.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TOR-1C
TOR-1CH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct type Compatible

SGD 35.84

1 Piece(s) 7 Day(s) or more Main bodyShank diameter (ø6.35 mm [hexagon axis]) / VVF cable / IV line

SGD 4.97

1 Piece(s) 7 Day(s) or more Replacement blade for VVF line splitting (1 pc)-

Loading...

  1. 1

Tech Support