(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Boxutter (Metal Detector)

Boxutter (Metal Detector)

[Features]
・ Since it is a 2-point detection type that notifies with 2 lamps, it is easy to identify buried objects (enclosures, pipes, steel frames, reinforcing bars, nails), etc.
・ It detects the exact position of any metal (steel, copper, aluminum, lead, etc.) from the surface of the wall
・ Knob type for easy dial (sensitivity) adjustment
・ It comes with a notch gauge for the slide box (Japanese room box). (If you use the attached "SB hole saw drilling centering gauge," you can easily drill a box hole with the SB hole saw)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BUT-1N

 
Part Number
BUT-1N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 275.07

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Product type With level

Please check the type/dimensions/specifications of the part BUT-1N in the Boxutter (Metal Detector) series.

Tech Support