(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Combination Coupling Quick MIRALEX ⇔ VE Pipe (PVC Pipe)

Combination Coupling Quick MIRALEX ⇔ VE Pipe (PVC Pipe)

Click this image to zoom it.

Move the mouse over the image to zoom

Flame retardancy material is used. The water-swelling non-woven fabric pasted inside prevents water from entering. Comes with water-swelling non-woven fabric

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MFVE-36A
MFVE-42A
MFVE-54A
MFVE-70A
MFVE-82A
MFVE-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Pipe Diameter

SGD 11.42

1 Piece(s) 7 Day(s) or more MIRALEX 36 ⇔ VE pipe PVC pipe 36

SGD 13.22

1 Piece(s) 7 Day(s) or more MIRALEX 42 ⇔ VE pipe PVC pipe 42

SGD 17.28

1 Piece(s) 7 Day(s) or more MIRALEX 54 ⇔ VE pipe PVC pipe 54

SGD 20.90

1 Piece(s) 7 Day(s) or more MIRALEX 70 ⇔ VE pipe PVC pipe 70

SGD 28.09

1 Piece(s) 7 Day(s) or more MIRALEX 82 ⇔ VE pipe PVC pipe 82

SGD 40.35

1 Piece(s) 7 Day(s) or more MIRALEX 100 ⇔ VE pipe PVC pipe 100

Loading...

  1. 1

Basic Information

Color Black Material Resin

Tech Support