(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pole Band Bracket, Hot Dipped

Pole Band Bracket, Hot Dipped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pole Band Bracket, Hot Dipped
  • Pole Band Bracket, Hot Dipped

[Features]Hot-dip coating fittings that attach an enclosure to a pole with a stainless steel band. Please check the compatible enclosure before placing an order.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
POB-1FT
POB-2FT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBand width
(mm)
Length
(mm)
Width
(mm)
Depth
(mm)
Allowable static load
(N/kgf)

SGD 10.01

1 Piece(s) 7 Day(s) or more Up to 10257030When using 10 mm stainless steel band: vertical direction 49 N (5 kgf)Compatible with: Exposed switch boxes, exposed square boxes, small boxes, etc.

SGD 10.57

1 Piece(s) 7 Day(s) or more To 203515016When using 20 mm stainless steel band: vertical direction 98 N (10 kgf)Compatible with: PVP-1507F, PVR-EV2F

Loading...

  1. 1

Basic Information

Type For Pole Material Hot dipped Compatible pipe diameter(mm) ø80 to ø200

Tech Support