(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® TRAY II

ÖLFLEX® TRAY II

ÖLFLEX® TRAY II: UL TC-ER 600V or AWM 1000V, WET 75°C, SUN/ OIL RES I+II, DIR BUR, CSA AWM I/II A/B FT4, PVC power + control cable, 0.6/1 kV, Tray - Exposed Run
ÖLFLEX® Control Cable 0.6/1 kV, UL TC-ER 600V MTW AWM WET OIL/ SUN RES CSA TRAY
Torsion resistant for drip loops
Broad application range (NFPA 70/NEC), NFPA 79 compliance
Outdoor use in USA

PDF

Part Number

Configured Part Number is shown.

 
Part Number
221004/152
221403/76
221404/76
221603/76
221604/76
221605/76
221607/76
221612/76
221618/152
221625/152
221803/76
221804/76
221807/76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 2,716.10

1 Piece(s) Quote 10---

SGD 512.90

1 Piece(s) 57 Day(s) 102.539.2

SGD 581.20

1 Piece(s) 57 Day(s) 102.5410

SGD 337.90

1 Piece(s) 57 Day(s) 10---

SGD 456.60

1 Piece(s) 57 Day(s) 101.548.9

SGD 526.00

1 Piece(s) 57 Day(s) 10---

SGD 733.20

1 Piece(s) 57 Day(s) 10---

SGD 1,032.80

1 Piece(s) 57 Day(s) 101.51214.4

SGD 3,523.30

1 Piece(s) Quote 10---

SGD 4,489.90

1 Piece(s) Quote 10---

SGD 344.10

1 Piece(s) 57 Day(s) 10---

SGD 364.70

1 Piece(s) 57 Day(s) 10---

SGD 524.80

1 Piece(s) 57 Day(s) 10---

Loading...

  1. 1

Basic Information

Specified Length(m) 76 Sheath (outer coating) color Black Sheath (outer coating) material Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)