(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® ROBOT 900 DP

ÖLFLEX® ROBOT 900 DP

ÖLFLEX® ROBOT 900 DP - Screened power and control cable für bending and torsional load in harsh environmental conditions
Shielded, abrasion- and oil-resistant PUR robot cable for dynamic bending and torsion motions
Simultaneous bending and torsion
Torsion angle up to +/- 180 °/m
Copper screening

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0028100/50
0028126/50
0028135/50
0028136/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 562.80

1 Piece(s) 57 Day(s) 10

SGD 1,178.60

1 Piece(s) 57 Day(s) 10

SGD 427.00

1 Piece(s) 57 Day(s) 10

SGD 828.40

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Conductor Cross Section(mm2) 0.34 Number Of Cores(Core) 4
Finished outer diameter(mm) 5.7 Sheath (outer coating) color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)