(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® FD 891

ÖLFLEX® FD 891

ÖLFLEX® FD 891 - Power and control cable for versatile use in power chains with UL/CSA AWM certification. Highly flexible control cable with PVC core insulation and PVC sheath - certified for North America
Core Line - Medium to increased travel lengths or acceleration
AWM certification for USA and Canada

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1026104/50
1026132/50
1026303/50
1026307/50
1026312/50
1026404/50
1026407/50
1026507/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 199.90

1 Piece(s) 57 Day(s) 10

SGD 700.60

1 Piece(s) 57 Day(s) 10

SGD 203.90

1 Piece(s) 57 Day(s) 10

SGD 414.50

1 Piece(s) 57 Day(s) 10

SGD 686.00

1 Piece(s) 57 Day(s) 10

SGD 368.70

1 Piece(s) 57 Day(s) 10

SGD 648.40

1 Piece(s) 57 Day(s) 10

SGD 902.80

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Conductor Cross Section(mm2) 0.75 Number Of Cores(Core) 4
Finished outer diameter(mm) 7.3 Sheath (outer coating) color Black Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)