(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CLASSIC 100 300/500 V

ÖLFLEX® CLASSIC 100 300/500 V

ÖLFLEX® CLASSIC 100 - flexible PVC cable, colour coded, control cable for various applications, 300/500V, also for YSLY or YY
Colour-coded PVC control cable
CPR: Article number choice under www.lappkabel.com/cpr
Identical to previous ÖLFLEX CLASSIC 100 up to 1,5mm² but with extended range of cross-section
For nominal voltage U0/U: 450/750V or higher conductor cross-sections see ÖLFLEX® CLASSIC 100 450/750V

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0010004/50
00100004/50
0010005/50
0010006/50
0010007/50
0010008/50
0010010/50
0010011/50
0010012/50
00100014/50
00100024/50
0010025/50
0010026/50
0010027/50
0010029/50
0010030/50
0010031/50
0010033/50
00100034/50
0010034/50
0010045/50
0010046/50
0010047/50
0010049/50
0010050/50
0010052/50
0010056/50
0010068/50
0010069/50
0010071/50
0010076/50
0010086/50
0010087/50
0010091/50
0010092/50
00100214/50
00100224/50
00100234/50
00100244/50
00100414/50
00100424/50
00100434/50
00100444/50
00100634/50
00100644/50
00100654/50
00100664/50
00100883/50
00100893/50
00100933/50
0010100/50
0010105/50
0010108/300
00101013/50
00101023/50
00101063/50
00101073/50
00101093/50
00101103/50
00101123/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecified Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 82.50

1 Piece(s) 71 Day(s) 10500.566.7

SGD 36.00

1 Piece(s) 71 Day(s) 10----

SGD 84.70

1 Piece(s) 71 Day(s) 10----

SGD 116.00

1 Piece(s) 57 Day(s) 10500.588

SGD 146.20

1 Piece(s) 71 Day(s) 10----

SGD 146.80

1 Piece(s) 71 Day(s) 10----

SGD 200.10

1 Piece(s) 71 Day(s) 10500.51610

SGD 257.80

1 Piece(s) 71 Day(s) 10500.52111.7

SGD 293.80

1 Piece(s) 57 Day(s) 10----

SGD 44.70

1 Piece(s) 71 Day(s) 10500.535.1

SGD 53.70

1 Piece(s) 71 Day(s) 10----

SGD 113.70

1 Piece(s) 71 Day(s) 10500.7567.3

SGD 118.20

1 Piece(s) 71 Day(s) 10----

SGD 139.50

1 Piece(s) 71 Day(s) 10500.7588.8

SGD 175.90

1 Piece(s) 57 Day(s) 10500.75109.6

SGD 205.40

1 Piece(s) 57 Day(s) 10500.75129.9

SGD 250.40

1 Piece(s) 57 Day(s) 10----

SGD 352.00

1 Piece(s) 57 Day(s) 10----

SGD 63.90

1 Piece(s) 71 Day(s) 10----

SGD 413.40

1 Piece(s) 57 Day(s) 10----

SGD 136.20

1 Piece(s) 57 Day(s) 10----

SGD 151.00

1 Piece(s) 57 Day(s) 1050178

SGD 184.00

1 Piece(s) 57 Day(s) 10----

SGD 217.30

1 Piece(s) 57 Day(s) 10----

SGD 258.20

1 Piece(s) 57 Day(s) 10----

SGD 346.80

1 Piece(s) 57 Day(s) 10----

SGD 543.10

1 Piece(s) 57 Day(s) 10----

SGD 215.10

1 Piece(s) 71 Day(s) 10----

SGD 255.90

1 Piece(s) 57 Day(s) 10----

SGD 372.00

1 Piece(s) 57 Day(s) 10----

SGD 765.90

1 Piece(s) 57 Day(s) 10----

SGD 115.80

1 Piece(s) 71 Day(s) 10----

SGD 160.70

1 Piece(s) 71 Day(s) 10----

SGD 361.30

1 Piece(s) 57 Day(s) 10----

SGD 432.40

1 Piece(s) 71 Day(s) 10----

SGD 60.00

1 Piece(s) 71 Day(s) 10----

SGD 55.10

1 Piece(s) 71 Day(s) 10500.7535.7

SGD 71.60

1 Piece(s) 71 Day(s) 10----

SGD 88.20

1 Piece(s) 71 Day(s) 10----

SGD 51.00

1 Piece(s) 71 Day(s) 10----

SGD 68.70

1 Piece(s) 71 Day(s) 10----

SGD 89.70

1 Piece(s) 71 Day(s) 10----

SGD 109.30

1 Piece(s) 57 Day(s) 10----

SGD 70.10

1 Piece(s) 71 Day(s) 10501.526.3

SGD 94.50

1 Piece(s) 71 Day(s) 10----

SGD 124.70

1 Piece(s) 71 Day(s) 10501.547.2

SGD 156.40

1 Piece(s) 71 Day(s) 10501.558.1

SGD 211.60

1 Piece(s) 71 Day(s) 10----

SGD 263.40

1 Piece(s) 71 Day(s) 10----

SGD 160.70

1 Piece(s) 57 Day(s) 10----

SGD 176.70

1 Piece(s) 57 Day(s) 10----

SGD 368.20

1 Piece(s) 71 Day(s) 10506312.6

SGD 5,094.60

1 Piece(s) Quote 10----

SGD 327.00

1 Piece(s) 71 Day(s) 10----

SGD 412.40

1 Piece(s) 71 Day(s) 10----

SGD 472.40

1 Piece(s) 71 Day(s) 10506413.8

SGD 592.10

1 Piece(s) 57 Day(s) 10----

SGD 806.60

1 Piece(s) Quote 10----

SGD 998.10

1 Piece(s) Quote 10----

SGD 1,274.30

1 Piece(s) Quote 10----

Loading...

Basic Information

Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)