(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® 550 P

ÖLFLEX® 550 P

Click this image to zoom it.

Move the mouse over the image to zoom

  • ÖLFLEX® 550 P
  • ÖLFLEX® 550 P

ÖLFLEX® 550 P - PUR power cable, harmonized according H05BQ-F / H07BQ-F type for oil and abrasion resistant use witgh handheld equipment or building machinesPower cord with PUR outer sheath and European harmonisation (HAR)High mechanical strengthGood oil resistanceH05BQ-F/H07BQ-F design standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0013601/50
0013621/50
0013631/50
00136323/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)

SGD 134.10

1 Piece(s) 57 Day(s) 100.757

SGD 220.00

1 Piece(s) 57 Day(s) 101.58.9

SGD 350.00

1 Piece(s) 57 Day(s) 10--

SGD 440.00

1 Piece(s) 57 Day(s) 10--

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Number Of Cores(Core) 3 Sheath (outer coating) color Orange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)