(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® 140 CY*

ÖLFLEX® 140 CY*

ÖLFLEX® 140 CY - H05VVC4V5-K harmonised PVC control cable, oil-resistant, screened, flexible and numbered for various applications, U0/U: 300/500 V
H05VVC4V5-K (EN 50525-2-51)
Oil-resistant according to EN 50363-4-1: TM5
Harmonised (HAR): H05VVC4V5-K and EMC compliant

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0035710/50
0035720/50
0035731/50
0035742/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 144.50

1 Piece(s) 57 Day(s) 100.7539.4

SGD 157.90

1 Piece(s) 57 Day(s) 10---

SGD 235.50

1 Piece(s) 57 Day(s) 101.5412

SGD 424.80

1 Piece(s) 57 Day(s) 10---

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)