(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slim I/O Relay G2RV-SR Relay For Replacement

Slim I/O Relay G2RV-SR Relay For Replacement

Replacement relay for OMRON Slim I/O Relay G2RV-SR.

PDF

Part Number

Configured Part Number is shown.

G2RV-1-S-G DC21

 
Part Number
G2RV-1-S-G DC21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.06

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Replacement Relay Contact Configuration 1c Latch function NA
Terminal shape Socket / plug-in Coil rated voltage (DC)(V) 21 Representative Standard CE / UL / CUL / TUV
Dimension height(mm) 33 Dimension width(mm) 5.2 Dimension depth(mm) 33
Latching Relay No Contact type Standard type Applicable model G2RV-SR700/500 DC24V, G2RV-SR700/500 AC/DC24V
Note Contact material: silver alloy

Please check the type/dimensions/specifications of the part G2RV-1-S-G DC21 in the Slim I/O Relay G2RV-SR Relay For Replacement series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)