(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slim I/O Solid State Relay G3RV Solid State Relay For Replacement

Slim I/O Solid State Relay G3RV Solid State Relay For Replacement

Replacement state relay for G3RV

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G3RV-202S DC48
G3RV-202SL DC24
G3RV-D03SL DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsulation method Zero cross function Input rated voltage
(V)
Applicable output load
(A)/(V)

SGD 21.73

1 Piece(s) 15 Day(s) or more 10PhototriacAvailable48 DC2 / 100 to 240 AC

SGD 22.12

1 Piece(s) 4 Day(s) or more 10PhototriacNo24 DC2 / 100 to 240 AC

SGD 22.23

1 Piece(s) 4 Day(s) or more 10Photovoltaic couplerNo24 DC3 / 5 to 24 DC

Loading...

  1. 1

Basic Information

Application SSR Terminal shape Socket / plug-in Safety standards CE / UL / CUL / TUV
Dimension height(mm) 30.5 Dimension width(mm) 5.2 Dimension depth(mm) 33
Operation Indicator Lamp Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)