(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CC-Link Input/Output Unit

MELSECNET/MINI-S3 Input/Output Unit Wiring Conversion Adaptor Specifications

Image figure of replacement using wiring conversion adapter

Image figure of replacement using wiring conversion adapter

For replacement of AJ35TB2-16D with wiring conversion adapter for AJ65BTB2-16D +34‑point terminal block

Discontinued Production ModelReplacement Model
TypeType NameType NameNotes (Restrictions)
Substitute UnitWiring Conversion Adapter
Input UnitAJ35TB1-16DAJ65BTB1-16DWiring conversion adapter for 26-point terminal block*1
A6ADP-1MC16D
*1 The size increases due to a substitute unit and wiring conversion adapter.
* 2 Wiring to CTL+ (output-part external power supply) needs to be added.
AJ35TB2-16DAJ65BTB2-16DWiring conversion adapter for 34-point terminal block*1
A6ADP-2MC16D
Output UnitAJ35TB1-16TAJ65BTB1-16TWiring conversion adapter for 26-point terminal block*1 *2
A6ADP-1MC16T
Part Number
A6ADP-1MC16D
A6ADP-1MC16T
A6ADP-2MC16D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures

SGD 169.00

1 Piece(s) 90 Day(s) 26 points wiring conversion adapter

SGD 169.00

1 Piece(s) 90 Day(s) 26-point wiring conversion adapter 1-wire 16-point output (with CTL + terminal)

SGD 190.50

1 Piece(s) 60 Day(s) 34-point wiring conversion adapter 2-wire 16-point input

Loading...

  1. 1
 

Basic Information

Representative Standard UL / CUL

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)