(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PLC MELSEC-QS/WS CPU Unit

PLC MELSEC-QS/WS CPU Unit

- Safety Controller MELSEC-WS Series by Mitsubishi electric.
- Compact safety controller with flexible expandability.
- The original Setting and Monitoring Tool makes intuitively configuration.
- Fast shut off with a response of 8 ms.
- Easy CPU module replacement.
- Connecting with various equipment via network.
- Enhanced by the distinctive technologies of SICK-the leading company of safety solutions.
- Communication transmission rate is up to 100 Mbps.
- Supply voltage is 24 VDC.
- Configuration interfaces is RS-232.
G5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WS0-CPU000200
WS0-CPU130202
WS0-CPU320202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRS232 EFI Note

SGD 1,133.33

1 Piece(s) Quote ×Basic command processing time (LD X0): 0.98 ns, program memory capacity: 640 kB, connecting port for local equipment: USB, Ethernet, CC-Link IE built in$AC Power supply DC input, screw-type terminal block type, built-in analog input: 2 ch, built-in analog output: 1 ch, built-in high speed counter: maximum 8 ch 200 kHz, built-in Ethernet port: 1 ch, built-in RS-485 port: 1 ch$Program capacity: FB255 pcs., RS-232 interface, abbreviation: WS0-CPU0 powered by SICK

-

1 Piece(s) Quote ○$×Basic command processing time (LD X0): 0.98 ns, program memory capacity: 640 kB, connecting port for local equipment: USB, Ethernet, CC-Link IE built in$AC Power supply DC input, screw-type terminal block type, built-in analog input: 2 ch, built-in analog output: 1 ch, built-in high speed counter: maximum 8 ch 200 kHz, built-in Ethernet port: 1 ch, built-in RS-485 port: 1 ch$Program capacity: FB255 pcs., EFI (SICK safety function settings, communication interface for monitor) included, RS-232 interface, abbreviation: WS0-CPU1 powered by SICK

-

1 Piece(s) Quote Basic command processing time (LD X0): 0.98 ns, program memory capacity: 640 kB, connecting port for local equipment: USB, Ethernet, CC-Link IE built in$AC Power supply DC input, screw-type terminal block type, built-in analog input: 2 ch, built-in analog output: 1 ch, built-in high speed counter: maximum 8 ch 200 kHz, built-in Ethernet port: 1 ch, built-in RS-485 port: 1 ch$Program capacity: FB255 pcs., Flexi Line EFI (SICK safety function settings, communication interface for monitor) included, USB/RS-232 interface, abbreviation: WS0-CPU3 powered by SICK

Loading...

  1. 1

Basic Information

CE UL UL, CUL Standards
KC Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)