(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Support Profile

Support Profile

[Material] Al (JIS 6N01 Equivalent)
[Processing] Alumite Surface Treatment
[Color] Natural

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSP80N-3M

Part Number
CSP80N-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 102.95

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 80 Height(mm) 16.5 Material AL
Color Natural

Please check the type/dimensions/specifications of the part CSP80N-3M in the Support Profile series.

Tech Support