(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

USB Hold Lock USB Plug Pull Out Prevention System

USB Hold Lock USB Plug Pull Out Prevention System

Click this image to zoom it.

Move the mouse over the image to zoom

  • USB Hold Lock USB Plug Pull Out Prevention System
  • USB Hold Lock USB Plug Pull Out Prevention System
  • USB Hold Lock USB Plug Pull Out Prevention System

Locking components comprising plastic Magic Hooks and hook-and-loop fasteners with adhesive surfaces.
[Features]
· Can be attached to curved surfaces and cut to match the intended space.
· Prevents sudden accidental dropping of plugs, protecting data and lowering risk.
· The hook plate can be used in a vertical or horizontal orientation, making attachment easy.
· Utilizes newly developed shapes for the hook-and-loop and hooks in particular.
· USB connectors on the device side can be used in either a vertical or horizontal orientation, allowing them to be locked in place without any problems.
· 2 USB plugs can be locked in place simultaneously.
[Applications]
· Suitable for a wide range of USB cables and desktop PC and notebook USB interfaces (A-type, B-type and IEEE type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UDA-U-01

 
Part Number
UDA-U-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 29.55

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part UDA-U-01 in the USB Hold Lock USB Plug Pull Out Prevention System series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)