(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Oil-Resistant] Flexible Cable Protection Tube EA947SA-50

[Oil-Resistant] Flexible Cable Protection Tube EA947SA-50

【Product Specifications】
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…15.8
・OD (mm)…21.1
・Length…50m

Part Number

Configured Part Number is shown.

EA947SA-50

Part Number
EA947SA-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 331.81

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -33 Operating Temperature (Maximum)(℃) 63
Required Internal Diameter Size(mm) 15.8mm Color Black Protection Function (Environmental Resistance) Oil Resistance / Weatherability
Operating Temperature Range -33 to 63°C JAN Code 4548745431391

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)