(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter (fireproof structure) (Part Numbers)

Adapter (fireproof structure)

[Features]
• Appropriate for use in Class 1 and Class 2 hazardous locations
[Applications]
• Joining conduits in explosion-proof electrical installations
• Joining conduit to electrical equipment or junction boxes (hubs) with different diameter fittings

PDF

Part Number

Configured Part Number is shown.

SA28-22

Features

●It can be used in first- or second-grade hazardous place.

Usage

●Electric cable accessories for explosion-proof electrical works.
●Used when the diameter of the electrical device or the connection box's inlet (hub) is different with that of the conduit or electric cable.

Specification

●SPQ(piece):1
●Structural Standard: d2G4

Materials

●Steel
●Surface Treatment: Zinc Plating
Part Number
SA28-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipN Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension L1
(mm)
Dimension l2
(mm)
JAN Code Trusco Code

SGD 9.09

1 Piece(s) 5 Day(s) or more PF1(N1), PF3/4(N2)453824.12620214571187860443281-3629

Loading...

  1. 1
 

Basic Information

Type Other Material Hot Zinc-Plated Steel Plate Structure Standard d2G4

Please check the type/dimensions/specifications of the part SA28-22 in the Adapter (fireproof structure) series.

Similar Part Numbers

Part Number
SA22-16
SA36-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipN Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension L1
(mm)
Dimension l2
(mm)
JAN Code Trusco Code

SGD 4.80

1 Piece(s) 4 Day(s) or more PF3/4(N1), PF1/2(N2)3235162522194571187860436281-3611

SGD 14.40

1 Piece(s) 4 Day(s) or more PF1 1/4(N1), PF1(N2)465030.32620214571187860450281-3637

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)