(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment (Part Numbers)

Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment

[Features]
· Constant current type and constant voltage type are unified in the same format.
· A wire drawing type with a form that is easy to mount, even in tight spaces such as on a signboard.
· IP66 standard (dustproof and drip-proof) compatible.
· PSE (Electrical Appliance and Material Safety Law Annex table 8) compliant.
[Applications]
· Digital signage, sign lighting, LED lighting, street lights.

PDF

Part Number

Configured Part Number is shown.

ELV60-12-5R0

Features

● Constant current type and constant voltage type are line up with the same shape.
● In a shape that makes it easy to mount even in a narrow space such as a signboard, it becomes wire drawing type.
● IP66 Standard (dustproof/drip-proof) compatible.
● PSE

Usage

● Digital Signage, Sign Lighting, LED Lighting, Street Lights.

Specification

● SPQ (piece):1
Part Number
ELV60-12-5R0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

SGD 184.24

1 Piece(s) 4 Day(s) or more 60[AC-dedicated] AC90 to 305VDC12V0.2-5.040.222845.5-25 to +50470-7125Wire length: 300mm

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part ELV60-12-5R0 in the Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment series.

Similar Part Numbers

Part Number
ELV12-12-1R0
ELV12-24-R50
ELV60-24-2R5
ELV90-12-7R5
ELV90-24-3R8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

SGD 65.28

1 Piece(s) 8 Day(s) 12[AC-dedicated] AC90 to 265VDC12V0.1-1.027.210436.5-10 to +60470-7109Wire length: 150 mm

SGD 70.46

1 Piece(s) 4 Day(s) or more 12[AC-dedicated] AC90 to 265VDC24V0.05-0.527.210436.5-10 to +60470-7117Wire length: 150 mm

SGD 184.24

1 Piece(s) 4 Day(s) or more 60[AC-dedicated] AC90 to 305VDC24V0.2-2.540.222845.5-25 to +50470-7133Wire length: 300mm

SGD 217.99

1 Piece(s) 4 Day(s) or more 90[AC-dedicated] AC90 to 305VDC12V0.2-7.540.222845.5-25 to +50470-7141Wire length: 300mm

SGD 217.99

1 Piece(s) 4 Day(s) or more 91.2[AC-dedicated] AC90 to 305VDC24V0.2-3.840.222845.5-25 to +50470-7150Wire length: 300mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)