(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Corrugated Tube

Corrugated Tube

[Features]
·It is light and flexible, yet durable and crush-resistant, providing reliable protection for electric cables.
·A slit in the extension direction is provided for easy storage of cables.
·RoHS-compliant product.
[Applications]
·A highly flexible bundling tube for protecting and bundling various types of wire harnesses and wiring.

Part Number

Configured Part Number is shown.

Part Number
KCT-07
KCT-13
KCT-19
KCT-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Internal Diameter
(mm)
Length
(m)
JAN Code Trusco Code

SGD 57.12

1 Piece(s) 4 Day(s) or more 107.47.4504548291470318381-0755

SGD 48.55

1 Piece(s) 4 Day(s) or more 1013.213.2254548291470332381-0771

SGD 52.65

1 Piece(s) 4 Day(s) or more 1019.519.5254548291470356381-0798

SGD 59.46

1 Piece(s) 4 Day(s) or more 1028.428.4204548291470387381-0828

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Environment For indoor use

Tech Support