(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Non-contact, pen-type phase detector that combines multiple detecting functions.
· Capable of detecting phase sequence misalignment in three-phase four-wire distribution systems (normal phase/reverse phase and in-phase).
· The LEDs and buzzer allow for the phase and inspection to be checked both audibly and visually.
· Work takes less time than with an existing cable-type phase detector.
· Handy, portable pen type.
Japanese Only
Part Number
Configured Part Number is shown.
VP-01U
Part Number |
---|
VP-01U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 126.01 | 1 Piece(s) | 7 Day(s) |
Loading...
Measured AC voltage range (lower limit)(VAC) | 100 | Measured AC voltage range (upper limit)(VAC) | 1000 | Measured AC frequency range (lower limit)(Hz) | 45 |
---|---|---|---|---|---|
Measured AC frequency range (upper limit)(Hz) | 65 | Power Supply | Dry Cell Battery | Dimensions(mm) | Width 21 x depth 26 x height 153 |
JAN Code | 4983621100242 | Trusco Code | 491-7456 | Other specifications | Detection notification method: LED and buzzer, dustproof and waterproof standards: IP53, measuring method: Non-contact |
Please check the type/dimensions/specifications of the part VP-01U in the Phase Sequence Indicator / Electroscope (Non-contact Type) series.
How can we improve?
How can we improve?