(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chain Flex CF9- Control Cable (Part Numbers)

Chain Flex CF9- Control Cable

Features
● Supports high loads
● TPE jacketing
● Oil, bio-oil resistance, and coolant resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation

Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CF9.02.02-0.25SQ-2-50

 
Part Number
CF9.02.02-0.25SQ-2-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

SGD 300.18

1 Piece(s) 6 Day(s) or more 10500.2524.5[NA] NA22.513.5795

Loading...

  1. 1

Basic Information

Rated Voltage 300/500V Shield NA Properties Oil Resistance / Weatherproof
Representative Standard CE Sheath (outer coating) color Dark blue Sheath (outer coating) material Low adhesiveness TPE admixture
Insulation body materials TPE admixture Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 6
Maximum acceleration(m/s2) 100 Stroke Up to 400m Twist(° (1 m)) ±90
Other standards Iso class 1(IPA): clean room capable Other cable properties Silicone-free, halogen-free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Please check the type/dimensions/specifications of the part CF9.02.02-0.25SQ-2-50 in the Chain Flex CF9- Control Cable series.

Similar Part Numbers

Part Number
CF9.02.02-0.25SQ-2-11
CF9.02.02-0.25SQ-2-12
CF9.02.02-0.25SQ-2-13
CF9.02.02-0.25SQ-2-51
CF9.02.02-0.25SQ-2-52
CF9.02.02-0.25SQ-2-53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

SGD 68.84

1 Piece(s) 6 Day(s) or more 10110.2524.5[NA] NA22.513.5795

SGD 74.76

1 Piece(s) 6 Day(s) or more 10120.2524.5[NA] NA22.513.5795

SGD 80.68

1 Piece(s) 6 Day(s) or more 10130.2524.5[NA] NA22.513.5795

SGD 306.19

1 Piece(s) 6 Day(s) or more 10510.2524.5[NA] NA22.513.5795

SGD 312.19

1 Piece(s) 6 Day(s) or more 10520.2524.5[NA] NA22.513.5795

SGD 318.19

1 Piece(s) 6 Day(s) or more 10530.2524.5[NA] NA22.513.5795

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)