(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Door

Check Door

Best check door for rack front door
[Features]
・ Standard: JIS standard
・ Material: steel t1.6
・ The coating color is light beige

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RD31-50JB

 
Part Number
RD31-50JB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 218.04

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Handle Color Light Beige Material Iron t1.6
Compatible Model Mounting space H = 500 mm or more rack Outer diameter dimensions (W x H x D)(mm) 480x499x28 Standard JIS

Tech Support