(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOS FET relayG3VM-61B1 / E1

MOS FET relayG3VM-61B1 / E1
  • On Sale Till 31/03/2025

[Features]
· A MOSFET relay. Suitable for analog signal switching.
· Features a withstand voltage between the input and output of AC2.5kV. Supports high switching currents.
· An updated version of the G3VM-61B/E series.
· Capable of micro-analog signal switching.
· Leak current of 1 μA or less with an open output circuit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-61B1

 
Part Number
G3VM-61B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.07

SGD 1.21

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 7.12
Dimension depth(mm) 6.4 Circuit Board Mounting Circuit Board Hole Insertion Load voltage (MAX)(V) 60
Continuous load current (MAX) 500mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-61B1 in the MOS FET relayG3VM-61B1 / E1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)