(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Adapter US/UU Series

AC Adapter US/UU Series

[Features]
· Wall mount type; worldwide compatibility.
· Power 12 to 36W

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UN318-1215
UU324-1220-PL03B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput capacity
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

SGD 33.45

1 Piece(s) 4 Day(s) or more 1.5645026.5

SGD 35.00

1 Piece(s) 4 Day(s) or more 272.735.753

Loading...

  1. 1

Basic Information

Input voltage AC(V) 100-240 Output voltage DC(V) 12 Input power cable plug shape Direct plug-in type
Output connector shape (Outer diameter x Internal diameter) 5.5 x 2.1mm Output connector polarity (-) Outside Representative Standard PSE
Output connector tip shape Straight DC-side plug standards PL03B

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)