(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Relay MM (Part Numbers)

Power Relay MM

Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MM3P AC100/(110)

Power Relay MM Specifications

Power Relay MM: related images

MM external appearance

Power Relay MM: related images

Plug-in terminal Model MM2P (N, -D) and Model MM2XP(N, -D) dimensional drawing
Units: mm
The graphic is the dimensional drawing for the Model MM2P.
Model MM2XP (N, -D) has 3 × φ10 mm holes on the side of the case.

  • *When a case-protection plate is attached, the width of the relay will be 48 mm max.
Power Relay MM: related images

Model MM3XP, Model MM4P(N, -D), and Model MM4XP(N, -D) dimensional drawings
Units: mm
The graphic is the dimensional drawing for the Model MM4P.
Model MM □XP(N, -D) has 3 × φ10 mm holes on the side of the case.

  • *When a case-protection plate is attached, the width of the relay will be 80 mm max.
Power Relay MM: related images

Model MM4P-JD dimensional drawing
Units: mm

Power Relay MM: related images

Model MM4XP-JD dimensional drawing
Units: mm

Power Relay MM: related images

Model MM2(X)B dimensional drawing
Units: mm

Power Relay MM: related images

Model MM2(X)B side dimensional drawing
Units: mm

MM Operation Coil / Case Type (Plug-In Terminal) Ratings

Rated Voltage (V)Rated Current (mA)Coil Resistance (Ω)Coil Inductance (H)
2-Pole3, 4-Pole2-Pole3, 4-Pole2-Pole3, 4-Pole
50 Hz60 Hz50 Hz60 HzArmature
When ON
Armature
When OFF
Armature
When ON
Armature
When OFF
AC100/(110)4135/4058.551/583401504.86.734.5
200/(220)20.517.5/202925.5/291,5406202025.61219
DC2487942752554.25.85.69.2
4841521,18093020.42627.345.5
100/11017/1922/24.55,7504,50081.692.561.496.5
200/2208.6/9.511/1223,20018,000340380158250
Rated Voltage (V)Operating Voltage (V)Release Voltage (V)Maximum Allowable Voltage (V)Power Consumption (VA, W)
On the Basis of Rated VoltageInitialRating
AC100/(110)80% max.30% min. (60 Hz)
25% min. (50 Hz)
110%Approx. 4.1 (2-pole)
Approx. 6.3 (3, 4-pole)
Approx. 3.5 (2-pole)
Approx. 5.1 (3, 4-pole)
200/(220)
DC2470% max.10% min.About 2.1 (2-pole)
Approx. 2.7 (3, 4-pole)
48
100/110
200/220

Note 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%, -20% for AC rated current and ±15% for DC coil resistance.
Note 2. The AC coil resistance and coil inductance values are for reference only.
Note 3. Performance characteristic data is measured at a coil temperature of 23°C.
Note 4. The maximum allowable voltage refers to the maximum value in a varying range of operating power voltage. There is no continuous allowance.
Note 5. The rated current of a model with a built-in LED indicator at 6, 12, 24, or 50 VAC or 6, 12, 24, or 48 VDC increases by approx. 10 mA due to the current consumption of the LED.
The rated current of a model with a built-in neon lamp indicator at 100/(110) or 200/(220) VAC or 100/110 or 200/220 VDC increases by approx. 0.2 mA due to the current consumption of the neon lamp.

See the catalog for product information other than that listed above.

Part Number
MM3P AC100/(110)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure

SGD 56.71

1 Piece(s) 4 Day(s) or more 3cSocket / plug-in7.5-100/1108161.580.5Standard typeN/ANoCase Type

Loading...

  1. 1
 

Basic Information

Application Power Latch function NA Contact mechanism Single

Please check the type/dimensions/specifications of the part MM3P AC100/(110) in the Power Relay MM series.

Similar Part Numbers

Part Number
MM2B DC24
MM2P AC100/(110)
MM2P AC200/(220)
MM3PN AC200/(220)
MM3XB DC100/110
MM3XP AC100/(110)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure

SGD 36.63

1 Piece(s) 4 Day(s) or more 2cScrew Fastening15--59.55556Standard typeN/ANoExposed type

SGD 39.92

1 Piece(s) 4 Day(s) or more 2cSocket / plug-in7.5-100/1107347.580.5Standard TypeNANAIn-Case Type

SGD 53.97

1 Piece(s) 4 Day(s) or more 2cSocket / plug-in7.5-200/2207347.580.5Standard TypeNANAIn-Case Type

SGD 70.72

1 Piece(s) 4 Day(s) or more 3cSocket / plug-in7.5-200/2208161.580.5Built-in operation indicator lightAvailableNoCase Type

SGD 68.39

1 Piece(s) 4 Day(s) or more 3cScrew Fastening15--67.56056DC Load Switching TypeN/ANoExposed type

SGD 64.73

1 Piece(s) 4 Day(s) or more 3cSocket / plug-in7.5-100/11081.579.580.5Direct Current Load Switching TypeNANAIn-Case Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)