(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Relay, G6B (Part Numbers)

Power Relay, G6B
  • On Sale Till 31/03/2025

[Features]
· A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
· Boasts a power consumption of just 98mW and high level of sensitivity (G6B-1114P-US, G6B-1174P-US).
· Highly insulated with a withstand voltage of AC3,000V (impulse withstand voltage of 6kV) between coil-contacts.
· Employs stick wrapping in view of use with automated product lines.
· The standard type is UL508 and CSA standard certified.
· SEV standard-certified products also available.
· The series also includes types with FD contacts (AgSnln) which are suitable for loads that generate surge voltages
· (inductive loads and capacitative loads, etc).
· The series includes types that support ultrasonic cleaning.
· The series includes types with built-in operational display lights + surge absorbing diodes.
· The series also includes two pole types.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G6B-1174P-FD-US DC24

Power Relay G6B Specifications

Power Relay G6B: related images

Power Relay G6B external appearance

  • A high capacity, highly pressure-resistant sealed structure. Small 1a contact 5 A (8 A), 1a1b, 2a, 2b contact 5 A power types.
  • 98 mW operational power consumption and high sensitivity (Model G6B-1114P-US, Model G6B-1174P-US).
  • Highly insulated with a withstand voltage of 3,000 V AC (impulse withstand voltage of 6 kV) between coil-contacts.
  • Stick packaging is also available for use with automated production lines.
  • The standard type is UL508 and CSA standard certified. SEV standard certified products are also available.
  • The series also includes FD contact types (AgSnIn) which are suitable for loads that generate surge voltages such as induction loads and capacity loads.
  • The series includes types that support ultrasonic cleaning.
  • The series includes types with built-in operational display lights and surge absorbing diodes.
  • The series also includes 2-pole types.
Contact MaterialStandard Type (Ag Alloy [Cd-Free Material])
Number of ContactsFunctionContact ConfigurationModelCoil Rated Voltage (V)
1 PoleSingle
Stable Type
1a Contact
(Standard Type)
Model G6B-1114P-US5, 12, 24 DC
1a Contacts
(High Capacity Type)
Model G6B-1174P-US5, 12, 24 DC
Dual Coil
Latching Type
1a Contact
(Standard Type)
Model G6BK-1114P-US5, 12 DC
24 DC
Single
Stable Type
1a Contact
(High Capacity Operation Display Light
+ Diode Built-In)
Model G6B-1177P-ND-US5, 12, 24 DC
2 PoleSingle
Stable Type
1a1b Contact
(Standard Type)
Model G6B-2114P-US5, 12, 24 DC
2a Contact
(Standard Type)
Model G6B-2214P-US5, 12, 24 DC
2b Contacts
(Standard Type)
Model G6B-2014P-US5, 12, 24 DC
Contact MaterialAgSnIn Contact Type
Number of ContactsFunctionContact ConfigurationModelCoil Rated Voltage (V)
1 PoleSingle
Stable Type
1a Contact
(Standard Type)
Model G6B-1114P-FD-US5, 12, 24 DC
1a Contacts
(High Capacity Type)
Model G6B-1174P-FD-US5, 12, 24 DC
Single
Stable Type
1a Contact
(High Capacity Operation Display Light
+ Diode Built-In)
Model G6B-1177P-FD-ND-US24 DC
2 PoleSingle
Stable Type
1a1b Contacts
(Standard Type)
Model G6B-2114P-FD-US5, 24 DC
2a Contact
(Standard Type)
Model G6B-2214P-FD-US24 DC
  • *Refer to the catalog for model numbers and types other than those above.

Power Relay G6B External Dimensions

Power Relay G6B: related images

Model G6B-1114P(-FD)-US external dimensions

Power Relay G6B: related images

Model G6B-1174P(-FD)-US external dimensions

Power Relay G6B: related images

Model G6BU-1114P-US external dimensions

Power Relay G6B: related images

Model G6BK-1114P-US external dimensions

Power Relay G6B: related images

Model G6B-1177P(-FD)-ND-US external dimensions

Power Relay G6B: related images

Model G6B-2114P-US, Model G6B-2214P-US, Model G6B-2014P-US external dimensions

Part Number
G6B-1174P-FD-US DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Protective Structure Note

SGD 7.60

SGD 1.52

1 Piece(s) Same day 1aFor Circuit Boards52412.51020.2High Capacity TypeNAPlastic seal type-

Loading...

  1. 1
 

Basic Information

Application Power Latch function NA Representative Standard UL / TUV / CSA
Contact mechanism Single Relay function Single stable shape

Please check the type/dimensions/specifications of the part G6B-1174P-FD-US DC24 in the Power Relay, G6B series.

Similar Part Numbers

Part Number
G6B-1114P-US DC12
G6B-1114P-US DC24
G6B-1174P-FD-US DC12
G6B-1174P-US DC12
G6B-1174P-US DC24
G6B-1177P-FD-ND-US DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Protective Structure Note

SGD 8.80

1 Piece(s) Same day 1aFor Circuit Boards512101020Standard TypeNAPlastic seal type-

SGD 7.14

1 Piece(s) 33 Day(s) 1aFor Circuit Boards524101020Standard TypeNAPlastic seal type-

SGD 11.20

1 Piece(s) 68 Day(s) 1aFor Circuit Boards81212.51020.2High Capacity TypeNAPlastic seal typeAgSnIn接点(突入電流の大きいDC誘導負荷などにおすすめします。)

SGD 9.08

1 Piece(s) Same day 1aFor Circuit Boards81212.51020.2High Capacity TypeNAPlastic seal type-

SGD 7.20

1 Piece(s) 33 Day(s) 1aFor Circuit Boards82412.51020.2High Capacity TypeNAPlastic seal type-

SGD 17.70

1 Piece(s) Same day 1aFor Circuit Boards824151020.2高容量形 / ダイオード内蔵形AvailableFlux resistant shapeAgSnIn接点(突入電流の大きいDC誘導負荷などにおすすめします。)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)