(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LAN cable CAT 6A

LAN cable CAT 6A

Category 6a compliant ultra high speed LAN cable.
[Features]
・ Stranded wire specifications that are convenient for routing
[Applications]
・ When using the Internet for wired specifications in offices and homes
・ Suitable for using high speed line

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LAN-A605(W)

 
Part Number
LAN-A605(W)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 13.95

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Category CAT6A Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 No. of Cores (No. of Connection Pins) 8 Core Color White
Length Fixed Length: Fixed 5.0 to 6.9 UL Cable Incompatible / Connector Incompatible
PoE (Power Supply) Non-Compatible Application For LAN Number of electrodes/number of cores For 8-pole/8-core
Length(m) 5 Cable Type Standard

Please check the type/dimensions/specifications of the part LAN-A605(W) in the LAN cable CAT 6A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)