(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Generic Cable Gland【1-50 Pieces Per Package】 (Part Numbers)

Generic Cable Gland

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number

Configured Part Number is shown.

FGA21L-06G-SD

Part Number
FGA21L-06G-SD
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

SGD 239.58

50 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ6.6~4G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A type (with slit)-G(PF) 1/26.6 to 4Gray21.4 to 21.91027/2714Chemical resistance/heat resistance

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part FGA21L-06G-SD in the Generic Cable Gland series.

Similar Part Numbers

Part Number
FGA13-08G
FGA17-06B
FGA17-06G
FGA21L-10B
FGA21L-10G
FGA21L-14B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

SGD 2.21

1 Piece(s) 3 Day(s) or more 10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A Type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance

SGD 2.21

1 Piece(s) 3 Day(s) or more 10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance

SGD 2.76

1 Piece(s) 3 Day(s) or more 10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance

SGD 3.72

1 Piece(s) 3 Day(s) or more 10Φ10~6G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1/2"A Type-G(PF) 1/210 to 6Black21.4 to 21.91027/2714Chemical resistance/heat resistance/weather resistance

SGD 3.72

1 Piece(s) 3 Day(s) or more 10Φ10~6G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/2"A Type-G(PF) 1/210 to 6Gray21.4 to 21.91027/2714Chemical resistance/heat resistance

SGD 3.72

1 Piece(s) 3 Day(s) or more 10Φ14~9G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1/2"A Type-G(PF) 1/214 to 9Black21.4 to 21.91027/2714Chemical resistance/heat resistance/weather resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)