(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Foot Switch Low-Voltage Slight-Current Type (Part Numbers)

Foot Switch Low-Voltage Slight-Current Type

[Features]
· A foot switch designed to handle low voltages and very low currents, from DC5V1mA to DC24V50mA.
· Use it to safely provide input signals to sequencers and other electronic circuits.
· The SFP-1 is an ultra-thin foot switch.
· Two low-voltage/ultra low-current mechanical key switches in parallel provide low voltage and current use, boosting switching reliability and safety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFKS-1

 
Part Number
SFKS-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable protection cover Micro rating

SGD 45.22

1 Piece(s) 4 Day(s) or more PC ResinBasic TypeAC250V/3A1c9.8V shape micro switch (metal clad contact)IP30Polycarbonate resinGray/milk whiteSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Loading...

  1. 1

Basic Information

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFKS-1 in the Foot Switch Low-Voltage Slight-Current Type series.

Similar Part Numbers

Part Number
SFOS-1B
SFOS-1G
SFOS-1M
SFOS-1R
SFP-1BL
SFP-1BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable protection cover Micro rating

SGD 37.68

1 Piece(s) 4 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinBlack-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

SGD 37.68

1 Piece(s) 12 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinGreen-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

SGD 37.68

1 Piece(s) 12 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinWhite-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

SGD 37.68

1 Piece(s) 12 Day(s) or more ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS ResinRed-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

SGD 42.48

1 Piece(s) 4 Day(s) or more PC ResinBasic TypeDC24V/50mA1a9.8Mechanical key switchIP20Polycarbonate resinBlue/creamSCL-S/SCH-S-

SGD 42.37

1 Piece(s) 4 Day(s) or more PC ResinBasic TypeDC24V/50mA1a9.8Mechanical key switchIP20Polycarbonate resinBrown/creamSCL-S/SCH-S-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)