(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM Miniature Delta Ribbon (MDR) System Non-Shielded Plug

3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Non-Shielded Plug

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Low insertion removal force and torsion countermeasures through use of pre-force style cantilever contact ensures high reliability.
· A bulk pressure welding structure—by proprietary 'hill & dale' method—on 0.635-mm pitch flat cable.
· Compatible with daisy chain connections using intermediate pressure welding connection.
· Low-profile design using strain relief—which also serves as a single-action lock.
· Optimally suited for expanding bus signals by MDR within the device.

PDF

Japanese Only

Part Number
10150-8000 EE
10168-8000 EE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins

SGD 18.92

1 Piece(s) 4 Day(s) or more 50

SGD 23.00

100 Piece(s) 3 Day(s) or more 68

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Male (plug) Application Cable Connection
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Wire connection method Pressure Welding
Connection direction Straight Features One-touch lock/Low back design Contact Material Copper Alloy
Plating specification (contact) Nickel base gold Plating specification (other than contact) Gold Flashing Plating thickness(μm) Nickel plating: 2.54 or more / gold plating: 0.5 or more
Conforming wire size(AWG) 30 (Tin coated strand wire) Body color Black Cover Color Black
Note This product is not compatible with panel-mounted receptacles.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)