(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D02 Series, Contact【1-100 Pieces Per Package】

D02 Series, Contact
  • Volume Discount

Crimping contact for easy wire connection. D02 series

[Features]
· The D02 Series are high-density mounting type connectors with approximately twice the number of contacts inside an identical shell size as D-sub connectors.
· An easy-to-use, easy-to-connect, crimped type (two types: pressed type and machined type) connector, which is small, lightweight and very reliable.
· A connector that is optimally suited to high-density mounting to all types of electrical equipment, including OA equipment.
An easy-to-connect, crimped type contact.
· This contact makes it possible to further improve the efficiency of wiring tasks using an easy-to-operate dedicated crimping tool, which significantly reduces the number of wiring man-hours.
· Available in two types: a highly reliable machined type and a low-cost pressed type.
· Contacts are insert-mounted to the insulator from the back of the wired connector.
· The contacts can also be removed.
· In the event of a change to the circuit or a wiring mistake, contacts can be easily removed using the dedicated extraction tool.
· Compatible with standard D-sub accessories.
· The connector's main body is identical in shape to a D-sub connector. Therefore, it can be used with standard accessories, such as junction shells, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
030-51452
030-51453
D02-22-22P-PKG100
D02-22-22S-PKG100
D02-22-26P-PKG100
D02-22-26S-PKG100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Specifications Applicable Wire Size
(AWG)
Contact Resistance
(mΩ or less (initial))
Packing Type Applicable connector Contact contacting point plating thickness
(μm)

SGD 1.51

1 Piece(s) 4 Day(s) or more -MaleMachine Contact26 to 2810-D02-50SF-F0 / D02-*S-F0 / D02F-*S-F0-

SGD 1.71

1 Piece(s) 4 Day(s) or more -FemaleMachine Contact22–2410-D02-*P-F0 / D02-*PF-F0-

SGD 38.81

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10MalePress contact22–2420IndividualD02-*P-N-F0 / D02-*PF-N-F0 / D02-M15PG-N-F00.1

SGD 43.22

1 Piece(s)Available 3 Day(s) or more 10FemalePress contact22–2420IndividualD02-*S-N-F0 / D02-*SF-N-F0 / D02-M15SG-N-F00.1

SGD 37.34

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10MalePress contact26 to 2820IndividualD02-*P-N-F0 / D02-*PF-N-F0 / D02-M15PG-N-F00.1

SGD 56.97

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10FemalePress contact26 to 2820IndividualD02-*S-N-F0 / D02-*SF-N-F0 / D02-M15SG-N-F00.1

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F D02 Allowable Current(A) 3
Wire connection method Crimp Connection direction Straight Contact contacting part finish Gold
Withstand voltage (VAC r.m.s. 1 minute) 900 Operating Temperature Range(°C) -55 to +85

Tech Support