(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
It is a circular connector compliant with JIS B 9960-1 standard, and has excellent environmental resistance due to its IP67 class waterproof and dust-proof structure when mated.
[Features]
·An O-ring is used on the receptacle mating surface to prevent water, oil, dust, etc., from entering from the outside after mating
·Both the plug and the receptacle have 1 contact for connecting the protection circuit that is grounded to the shell, and it has a sequence connection structure that contacts before the other contacts when mating and opens later when detaching
·The contacts are crimp type that can be easily connected, and a uniform finish can be obtained without variation with a dedicated tool
·The combination of connectors is done by the receptacle and the plug, and it is connected by the built-in pin contact and socket contact
·The terminal numbers are indicated by numbers to prevent incorrect insertion of contacts
·When using several identical connectors side by side, you can change the guide key position of the shell so that they do not mate except at the same angle
[Applications]
·It can be used even in a water place or an environment where dust enters
·Can be used for machine tools, etc., that are even larger than MS connectors
·Applies to machine tools, industrial equipment, factory automation equipment, semiconductor manufacturing equipment, measuring instruments, communication equipment, computers and related equipment, broadcasting equipment, and other various electronic and electrical equipment
Part Number
Configured Part Number is shown.
JL05-6A24-52ASC-F0-R
The JL05 series is a circular connector that complies with JIS B 9960-1 standard, and has excellent environmental resistance due to its IP67 class waterproof and dust-proof structure when mated. Mating is a single-action bayonet lock type with excellent operability. The contact is a crimp type that is easy to connect, and it is inserted and attached from the rear surface of the insulator after connection. For circuit protection, a high-performance, highly reliable circular connector that is equipped with a sequence connection structure and a contact with a built-in ground lug on the outer shell (metal) as standard equipment (1 position) to connect to a protection circuit. A combination of receptacles, plugs and accessories that can be used for electrical connections between panels and cables.
The mating part of the connector has a misfit prevention structure with 5 keys, and it is a single-action bayonet lock type that can be mated by clicking when the coupling nut is rotated 100°. Reliable and easy mating.
Single-action bayonet lock type.
An O-ring is used on the receptacle mating surface to prevent water, oil, dust, etc., from entering from the outside after mating.
Both the plug and the receptacle have 1 contact for connecting the protection circuit that is grounded to the shell, and it has a sequence connection structure that contacts before the other contacts when mating and opens later when detaching.
The contacts are crimp type with easy connection, and it is possible to obtain a uniform finish without variation with a dedicated tool. In the event of a circuit change or incorrect wiring, it is possible to insert a dedicated extraction tool from the front of the insulator and extract the attached contact to the rear.
The combination of connectors is done by the receptacle and plug, and continues by the built-in pin contact and socket contact. There are pin inserts or socket inserts on both a receptacle or plug. If one side is a pin insert, the other side will be a socket insert. The proper use of these is decided according to the situation of the equipment.
Pin insert / socket insert.
Number of Positions | 4, 5, 7 (2 types), 8, 9, 10, 17, 19 (2 types), 24, 30, 36, 37, 52, 73 positions | |||
---|---|---|---|---|
Rated Current (Per contact) | Contact Size | Compatible Cable Cross-Sectional Area of Wire | When incorporated in an insulator | |
#8 | 8 mm² (#8) | 46 A or less | ||
5.5 mm² (#10) | 33 A or less | |||
3.5 mm² (#12) | 23 A or less | |||
#12 | 3.5 mm² (#12) | 23 A or less | ||
2 mm² (#14) | 17 A or less | |||
1.25 mm² (#16) | 13 A or less | |||
#16 | 2 mm² (#14) | 13 A or less | ||
1.25 mm² (#16) | 13 A or less | |||
0.8 mm² (#18) | 10 A or less | |||
0.5 mm² (#20) | 7.5 A or less | |||
0.3 mm² (#22) | 5 A or less | |||
0.2 mm² (#24) | 3 A or less | |||
#20 | 0.8 mm² (#18) | 5 A or less | ||
0.5 mm² (#20) | 5 A or less | |||
0.3 mm² (#22) | 5 A or less | |||
0.2 mm² (#24) | 3 A or less | |||
0.13 mm² (#26) | 2 A or less | |||
Withstand Voltage (*1) | Classification symbol | AC.Vr.m.s. | ||
INST | 1,000 V AC r.m.s. (1 minute) | |||
A | AC 2,000 V r.m.s. (1 minute) | |||
D | 2,800 V AC r.m.s. (1 minute) | |||
Insulation resistance | 5,000 MΩ or more | |||
Contact resistance (Steady level, initial) | Contact Size | Compatible Cable Cross-Sectional Area of Wire | Test Current | Contact resistance |
#8 | 8 mm² (#8) | 46 A | 0.6 mΩ or less | |
5.5 mm² (#10) | 33 A | 1 mΩ or less | ||
3.5 mm² (#12) | 23 A | ≤ 2 mΩ | ||
#12 | 3.5 mm² (#12) | 23 A | ≤ 2 mΩ | |
2 mm² (#14) | 17 A | ≤ 3 mΩ | ||
1.25 mm² (#16) | 13 A | 4 mΩ or less | ||
#16 | 2 mm² (#14) | 13 A | 4 mΩ or less | |
1.25 mm² (#16) | 13 A | 4 mΩ or less | ||
0.8 mm² (#18) | 10 A | ≤ 7 mΩ | ||
0.5 mm² (#20) | 7.5 A | 8 mΩ or less | ||
0.3 mm² (#22) | 5 A | 15 mΩ or less | ||
0.2 mm² (#24) | 3 A | 15 mΩ or less | ||
#20 | 0.8 mm² (#18) | 5 A | ≤ 7 mΩ | |
0.5 mm² (#20) | 5 A | 8 mΩ or less | ||
0.3 mm² (#22) | 5 A | 15 mΩ or less | ||
0.2 mm² (#24) | 3 A | 15 mΩ or less | ||
0.13 mm² (#26) | 2 A | 27 mΩ or less | ||
Operating Temperature Range | -55°C to +125°C | |||
Compatible Cable | Contact Size | Cable number A.W.G No. (Cross-sectional area of wire) | ||
#8 | #8 to #12 (8 to 3.5 mm²) | |||
#12 | #12 to #16 (3.5 to 1.25 mm²) | |||
#16 | #14 to #24 (2 to 0.2 mm²) | |||
#20 | #18 to #26 (0.8 to 0.13 mm²) |
Receptacle
Component part | Material/Finish |
---|---|
Shell | Aluminum alloy / zinc plating (Black interference color trivalent chromate film) |
Base insulator | Synthetic resin |
Cover insulator (*) | Synthetic resin |
Contact | Copper alloy / silver plating |
Retaining ring | Copper alloy / zinc plating (Black interference color trivalent chromate film) |
O-ring | Synthetic rubber |
Earth lug | Copper alloy / silver plating |
(*) The cover insulator is attached to the socket insert of the contact array including contact size #16 or #20.
Plug
Component part | Material/Finish |
---|---|
Coupling nut, barrel | Aluminum alloy / zinc plating (Black interference color trivalent chromate film) |
Base insulator | Synthetic resin |
Cover insulator (*) | Synthetic resin |
Contact | Copper alloy / silver plating |
Retaining ring | Copper alloy / zinc plating (Black interference color trivalent chromate film) |
Stop ring | Stainless steel |
Wave spring | Stainless steel |
Earth lug | Copper alloy / silver plating |
(*) The cover insulator is attached to the socket insert of the contact array including contact size #16 or #20.
Receptacle JL05-2 A type.
Plug JL05-6 A type.
The withstand voltage is indicated by the classification symbol (A, D, etc.). See "general specifications" for details.
The mark terminals in the figure are for connecting the protection circuit.
The withstand voltage is indicated by the classification symbol (A, D, etc.). See "general specifications" for details.
See the "general specifications" column for the withstand voltage of the contact array 28-36B (36 positions).
The mark terminals in the figure are for connecting the protection circuit.
Part Number |
---|
JL05-6A24-52ASC-F0-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Protection function (environmentally resistant) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell Size | Shell color | Special Symbol | Contact contacting part finish | Applicable contacts | Note | Mating partner 1 | Mating partner 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 49.70 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 52 | Cable Connection | Crimp | - | Single Block Plug | #20*52 | No special notes | - | 1000 | Waterproof during mating | 0 | 24 | Black Type Interference Color | - | - | ST-JL05-20S-C1-*, ST-JL05-20S-C2-* | No contacts (sold separately) | JL05-2A24-52APC-F0-R [Panel mounting receptacle] | - |
Loading...
Connector Shape | Round | Connector series initials | J/K/L | J/K/L | JL05 |
---|---|---|---|---|---|
Connection direction | Straight |
Please check the type/dimensions/specifications of the part JL05-6A24-52ASC-F0-R in the JL05 Series series.
Part Number |
---|
JL05-6A18-11SC-F0-R |
JL05-6A18-11SCV-F0-R |
JL05-6A18-19APC-F0-R |
JL05-6A28-21P-R |
JL05-6A28-21PC-F0-R |
JL05-6A28-21PCW-F0-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Protection function (environmentally resistant) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell Size | Shell color | Special Symbol | Contact contacting part finish | Applicable contacts | Note | Mating partner 1 | Mating partner 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 30.63 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 5 | Cable Connection | Crimp | - | Single Block Plug | #12*5 | No special notes | - | 2000 | Waterproof during mating | 0 | 18 | Black Type Interference Color | - | - | CONT-JL05-12S-C1-10 | No contacts (sold separately) | JL05-2A18-11PC-F0-R [Panel mounting receptacle] | - | ||
SGD 73.34 | 1 Piece(s) | Available | 4 Day(s) or more | - | Female | 5 | Cable Connection | Crimp | - | Single Block Plug | #12*5 | No special notes | - | 2000 | Waterproof during mating | 35 | 18 | Black Type Interference Color | - | - | CONT-JL05-12S-C1-10 | No contacts (sold separately) | JL05-2A18-11PCV-F0-R [Panel mounting receptacle] | - | |
SGD 33.89 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Male | 19 | Cable Connection | Crimp | - | Single Block Plug | #20*19 | No special notes | - | 1000 | Waterproof during mating | 0 | 18 | Black Type Interference Color | - | - | ST-JL05-20P-C1-*, ST-JL05-20P-C2-* | No contacts (sold separately) | JL05-2A18-19ASC-F0-R [Panel mounting receptacle] | - | |
SGD 167.15 | 1 Piece(s) | Available | 4 Day(s) or more | - | Male | 37 | Cable Connection | Solder | - | Single Block Plug | #16*37 | 2 or less | - | 2000 | Waterproof during mating | 0 | 28 | Black Type Interference Color | - | Silver | - | - | JL05-2A28-21SC-F0-R [Panel mounting receptacle] | - | |
SGD 58.98 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Male | 37 | Cable Connection | Crimp | - | Single Block Plug | #16*37 | No special notes | - | 2000 | Waterproof during mating | 0 | 28 | Black Type Interference Color | - | - | ST-JL05-16P-C1-*, ST-JL05-16P-C2-*, ST-JL05-16P-C3-* | No contacts (sold separately) | JL05-2A28-21SC-F0-R [Panel mounting receptacle] | - | |
SGD 81.96 | 1 Piece(s) | Available | 4 Day(s) or more | - | Male | 37 | Cable Connection | Crimp | - | Single Block Plug | #16*37 | No special notes | - | 2000 | Waterproof during mating | 80 | 28 | Black Type Interference Color | - | - | ST-JL05-16P-C1-*, ST-JL05-16P-C2-*, ST-JL05-16P-C3-* | No contacts (sold separately) | JL05-2A28-21SCW-F0-R [Panel mounting receptacle] | - |
How can we improve?
How can we improve?